Hydraulic steering units

Our hydraulic steering units OSPC & OSPM keep steering forces under perfect control in all kinds of driving conditions
 

If you like being in the driver’s seat, you’ll love the light responsiveness of our steering units.

It takes a lot to keep steering forces under perfect control in all kinds of driving conditions. With Danfoss hydraulic steering units, a steady, reliable performance is integral to the design.

Look forward to the highest standards of safety and operator comfort − and a low noise level that the surroundings are bound to appreciate.

Our steering units are available in many types, most of them with integrated valve functions. Perfect for smooth driving on the straight or during maneuvering.

Product Steering type* Pressure
bar [psi]
Displacement
cm³/rev [in³/rev]
Key characteristics Technical information
OSPM ON, PB, LS 125 [1,813] 32-100 [1.95-6.10] Small & compact (PDF 2 MB)
OSPB ON, OR, LS, LSR, CN 210 [3,045] 50-1,000 [3.05-61.02] No integrated valve (PDF 8 MB)
OSPC ON, OR, LS, LSR, CN 210 [3,045] 40-500 [2.44-30.51] Integrated valve (PDF 8 MB)
OSPF LS, LSR 210 [3,045] 40-400 [2.44-24.4] Quick response (PDF 8 MB)
OSPD ON, OR, LS, LSR 210 [3,045] 60/120-125/440
[3.66/11.29-7.63/26.85]
Dual displacement (PDF 8 MB)
OSPU LS, LSR 210 [3,045] 58/125-116/500
[3.54/7.63-7.32/30.51]
With flow amplification (PDF 0.4 MB)
OSPL LS, CN 240 [3,480] 520-1,200
[31.73-73.22]
Large displacement (PDF 8 MB)
OSQ LS 210 [3,045] 1,000-4,000
[61.02-244.08]
Flow amplifier (PDF 8 MB)

*Steering types

Hydraulic steering unit graphical overview

Hydraulic steering unit graphical overview