Open circuit axial piston pumps and motors

Our S45 pump and reverse displacement motor
 

The demands of your machines work function have met their match. Our Series 45 pumps are designed to be modular and highly customizable with many options to optimize your hydraulic systems.

Series 45 open circuit axial piston pumps are designed with efficiency, reliability, and noise in mind.  All components required in a highly responsive hydraulic system.

With many integrated control variations including electric controls, Series 45 is designed to be applied with integrated circuit valves (HICs) and PVG proportional vales and PVE electric actuators.  

For complete system configuration, Series 45 pumps can be combined with our proven and reliable portfolio of axial piston motors.  In addition to fixed and two position motors, the Reverse Displacement Motor provides a simplified open circuit solution for reversing circuits, including fan drives.

Our
PLUS+1®   Compliant Series 45 is an ideal solution to meeting the growing need for more efficient hydraulic solutions. View the new Series 45 product brochure or the Series 45 data sheet to learn more!

Pumps

Product Frame Displacement
cm³/rev [in³/rev]
Pressure
bar
[psi]
Control options Technical
information
S45 L 25,30 210-260
[3,045-3,770]
Pressure Control, 
Load Sense, 
Remote Pressure,
Electronic On/Off with PC,
Electronic Proportional Control (Pressure)
(PDF 8 MB)
S45 K 38,45
210-260
[3,045-3,770]
Pressure Control, 
Load Sense, 
Remote Pressure,
Electronic On/Off with PC,
Electronic Proportional Control (Pressure)
(PDF 8 MB)
S45 J 45,51,60,65,75
260-310
[3,770-4,495]
Pressure Control, 
Load Sense, 
Remote Pressure,
Electronic On/Off with PC,
Electronic Proportional Control (Pressure),
Electronic On/Off with PC/LS
(PDF 8 MB)
S45 F 74,90
260-310
[3,770-4,495]
Pressure Control, 
Load Sense, 
Remote Pressure,
Electronic On/Off with PC,
Electronic Proportional Control (Pressure),
Electronic On/Off with PC/LS
(PDF 8 MB)
S45 E 100,130,147
260-310
[3,770-4,495]
Pressure Control, 
Load Sense, 
Remote Pressure,
Electronic On/Off with PC,
Electronic Proportional Control (Pressure),
Electronic On/Off with PC/LS
(PDF 8 MB)

Series 45 features & benefits:

  • Available in a wide range of displacements from 25cc to 147cc, with continuous pressures up to 310 bar to fit a wide variety of applications and needs
  • Modular design with multiple features and combinations of configurations ensuring that Series 45 will fit for ease of installation
  • Multiple integrated control options including electronic controls that are PLUS+1 Compliant
  • Industry standard pump interfaces and shafts
  • Compatible with many fluid types
  • Team of product-specific and systems engineers on staff and able to support
  • Designed for integration with Danfoss PVG Valves
  • Supported by a global manufacturing base with production in multiple regions across the globe

Application opportunities

Series 45 pumps are a proven component in hydraulic systems for fan drive systems, cranes, telehandlers, forklift trucks, forestry and agricultural machinery and numerous other mobile vehicles.

Motors

Product Displacement
cm³/rev [in³/rev]
Pressure
bar
[psi]
Control options Technical information Data sheet
Reverse Displacement Motor 25 [1.52]
30 [1.83]
35 [2.14]
Up to 350
[5,075]
Electric (PDF 1 MB) (PDF 0.6 MB)
L/K motor 30 [1.83]
35 [2.14]
38 [2.32]
45 [2.75]
Up to 350
[5,075]
Hydraulic (PDF 2 MB) -
Series 40 fixed motors 35 [2.14]
44 [2.68]
Up to 400
[5,800]
Not
Applicable
(PDF 2 MB) -

Features & benefits:

  • Compact, low-weight motor design
  • Configured for reverse, fixed or 2-position displacement
  • Wide range of options to meet various system design needs

Application software

Our fan drive and generic dual path subsystem application software is designed to get your vehicle up and running fast.

Relevant product information 

Our sectional valve in our range can be used with an HIC to make the right hybrid solution.

Solutions for emissions challenges

Danfoss has a team dedicated to help make your machines efficient and productive while meeting new emissions standards.