Orbital motors

Our Orbital motors OMM 20 and OMS 80.
 

The Danfoss Orbital motor range is the broadest on the market – and your safest bet for quality, durability, efficiency and reliability.

Our Orbital motors have set the market standard since the beginning. Known for their solid reliability, extreme durability and high efficiency under any condition, they deliver an optimum performance – always.

Orbital motors product brochure (PDF 3 MB)

General Orbital motors technical information (PDF 1 MB)

EMD speed sensor technical information (PDF 6 MB)

Features & benefits

  • High bearing load capability and robust cardan shaft design for a longer motor life.
  • Valving system and precise machining for high efficiency and, as a result, low fuel consumption.
  • Numerous adaptations for flexible design of compact systems.

Application opportunities

Suitable for closed and open loop hydraulic circuits for work and propel systems, our Orbital motors are ideal for agricultural, road building, construction, forestry, public utility and lawn and garden equipment. 

Our Orbital motor range is the broadest on the market
Our Orbital motor range is the broadest on the market.

Tier IV challenges

We can assist you with the challenges posed by Tier IV/Stage IV Diesel Engine Emissions legislation change.

VMP Orbital Motor

With its best-in-class quality, the V-Series enables OEMs to optimize the system design and cost of small to medium-size vehicles.

TMTHW wheel motor

The TMTHW wheel motor meets your demands for a long machine lifetime in the toughest terrain.